
calcActive())">
MOV MODULE, 120 VAC DC
70-BSMM-120
SAR31.00
SAR17.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

70-BSMM-120
MOV MODULE, 120 VAC DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MOV MODULE, 120 VAC DC
SAR31.00
SAR17.05
Description
Harmony, Protection module with MOV suppressor, for 782H hermetically sealed relays, 120 V AC/V DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product Compatibility | socket 70-781 plug-in, socket 70-782 plug-in |
Weight (in Kg) | 0.18 kg |
[uc] Control Circuit Voltage | 120 V |
Product or Component Type | protection module |
Width | 12.45 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account