MotBreak GV4P Therm/Mag 115A 50kA Elink
SKU :
GV4P115N
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR4,091.00
SAR2,250.05
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
MotBreak GV4P Therm/Mag 115A 50kA Elink
SAR4,091.00
SAR2,250.05
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Weight (in Kg) | 0.325 kg |
| [ith] Conventional Free Air Thermal Current | 115 A conforming to IEC 60947-4-1 |
| Product Name | TeSys Deca, TeSys GV4 |
| [ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Product or Component Type | motor circuit breaker |
| Range | TeSys Deca |
| Device Application | motor protection |
| Direct Connector | without |
| Control Type | rotary handle |
| Fire Resistance | 960 °C conforming to IEC 60695-2-11 |
| Magnetic Tripping Current | 1955-1955 A |
| Maximum Operating Rate | 25 cyc/h |
| Phase Failure Sensitivity | yes conforming to IEC 60947-4-1 |
| Poles Description | 3P |
| Rated Duty | continuous conforming to IEC 60947-4-1 |
| Operating Altitude | 5000 m |
| Net Weight | 1.6 kg |
| Suitability for Isolation | yes conforming to IEC 60947-1 |
| Trip Unit Technology | electronic#|#thermal-magnetic |
| Mechanical Durability | 40000 cycles |
| Standards | CSA C22.2 No 60947-4-1#|#UL 60947-4-1#|#EN/IEC 60947-4-1#|#EN/IEC 60947-2 |
| Power Dissipation per Pole | 4.6 W |
| Utilisation Category | category A conforming to IEC 60947-2, AC-3 conforming to IEC 60947-4-1 |
| Ambient Air Temperature for Operation | -25-70 °C |
| [uimp] Rated Impulse withstand Voltage | 8 kV conforming to IEC 60947-2 |
| Ambient Air Temperature for Storage | -50-85 °C |
| Breaking Capacity | 100 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 65 kA at 208Y/120 V AC 50/60 Hz conforming to UL 60947, 65 kA at 240 V AC 50/60 Hz conforming to UL 60947, 35 kA at 480Y/277 V AC 50/60 Hz conforming to UL 60947, 8 kA Icu at 660...690 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 18 kA at 600Y/347 V AC 50/60 Hz conforming to UL 60947 |
| Product Certifications | IEC#|#UL#|#CSA#|#CCC#|#EAC#|#ATEX#|#EU-RO MR |
| [ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
| [in] Rated Current | 115 A |
| Height | 155 mm |
| Depth | 165 mm |
| Width | 81 mm |
| Range | TeSys |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Weight (in Kg) | 0.325 kg |
| [ith] Conventional Free Air Thermal Current | 115 A conforming to IEC 60947-4-1 |
| Product Name | TeSys Deca, TeSys GV4 |
| [ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Product or Component Type | motor circuit breaker |
| Range | TeSys Deca |
| Device Application | motor protection |
| Direct Connector | without |
| Control Type | rotary handle |
| Fire Resistance | 960 °C conforming to IEC 60695-2-11 |
| Magnetic Tripping Current | 1955-1955 A |
| Maximum Operating Rate | 25 cyc/h |
| Phase Failure Sensitivity | yes conforming to IEC 60947-4-1 |
| Poles Description | 3P |
| Rated Duty | continuous conforming to IEC 60947-4-1 |
| Operating Altitude | 5000 m |
| Net Weight | 1.6 kg |
| Suitability for Isolation | yes conforming to IEC 60947-1 |
| Trip Unit Technology | electronic#|#thermal-magnetic |
| Mechanical Durability | 40000 cycles |
| Standards | CSA C22.2 No 60947-4-1#|#UL 60947-4-1#|#EN/IEC 60947-4-1#|#EN/IEC 60947-2 |
| Power Dissipation per Pole | 4.6 W |
| Utilisation Category | category A conforming to IEC 60947-2, AC-3 conforming to IEC 60947-4-1 |
| Ambient Air Temperature for Operation | -25-70 °C |
| [uimp] Rated Impulse withstand Voltage | 8 kV conforming to IEC 60947-2 |
| Ambient Air Temperature for Storage | -50-85 °C |
| Breaking Capacity | 100 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 65 kA at 208Y/120 V AC 50/60 Hz conforming to UL 60947, 65 kA at 240 V AC 50/60 Hz conforming to UL 60947, 35 kA at 480Y/277 V AC 50/60 Hz conforming to UL 60947, 8 kA Icu at 660...690 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 18 kA at 600Y/347 V AC 50/60 Hz conforming to UL 60947 |
| Product Certifications | IEC#|#UL#|#CSA#|#CCC#|#EAC#|#ATEX#|#EU-RO MR |
| [ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
| [in] Rated Current | 115 A |
| Height | 155 mm |
| Depth | 165 mm |
| Width | 81 mm |
| Range | TeSys |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













