
calcActive())">
Modbus SL communication interface module
LV434000
SAR824.94
SAR453.72
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV434000
Modbus SL communication interface module
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Modbus SL communication interface module
SAR824.94
SAR453.72
Description
IFM Modbus-SL interface module, Enerlin'X
Product Details
Range | Enerlin'X |
---|---|
Activity | PPACB |
Weight (in Kg) | 0.375 kg |
Ambient Air Temperature for Storage | -40-85 °C |
Ambient Air Temperature for Operation | -20-70 °C |
Device Short Name | IFM |
Compatibility Code | IFM |
IP Degree of Protection | connectors: IP20, other parts: IP30 |
Height | 109 mm |
Depth | 73 mm |
Product or Component Type | interface module |
Range | Enerlin'X |
Net Weight | 120 g |
Width | 18 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review