MODBUS R TERMIN. RJ45

VW3A8306R
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Modbus line terminator - 150 Ohm - for RJ45 connector

Product Details

Activity IDVSD
Weight (in Kg) 0.022 kg
Range of Product Altivar
Communication Port Protocol Modbus
Net Weight 0.2 kg

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: MODBUS R TERMIN. RJ45
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.