
calcActive())">
MN 24V DC UNDERVOLTAGE RELEASE
LV429410
SAR660.00
SAR363.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV429410
MN 24V DC UNDERVOLTAGE RELEASE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MN 24V DC UNDERVOLTAGE RELEASE
SAR660.00
SAR363.00
Description
Undervoltage release MN, ComPacT NSX, rated voltage 24VDC, screwless spring terminal connections
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 1kg |
Device Short Name | MN |
Product or Component Type | voltage release |
Range | ComPacT |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review