
calcActive())">
MIXED CONN SOCKET FOR RPM1
RPZF1
SAR36.11
SAR19.86
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RPZF1
MIXED CONN SOCKET FOR RPM1
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MIXED CONN SOCKET FOR RPM1
SAR36.11
SAR19.86
Description
Harmony, Socket, for RPM1 power relays, 16 A screw clamp terminals, mixed contact
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Dielectric Strength | 2500 V |
Overvoltage Category | III |
Pollution Degree | 3 |
Product Compatibility | plug-in relay RPM with 1 C/O contact |
Net Weight | 0.031 kg |
Tightening Torque | < 1 N.m for M3.5 screw(s), < 0.8 N.m for M3 screw(s) |
Weight (in Kg) | 0.094 kg |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | RPZ |
Connections - Terminals | screw clamp terminals |
[in] Rated Current | 16 A |
Ambient Air Temperature for Operation | -40-55 °C |
Product or Component Type | socket |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account