
calcActive())">
PowerLogic EM4900 Multi-Circuit Meter – 28x3P circuits - Ethernet and Serial
METSEEM4928E
SAR26,251.00
SAR14,438.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

METSEEM4928E
PowerLogic EM4900 Multi-Circuit Meter – 28x3P circuits - Ethernet and Serial
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PowerLogic EM4900 Multi-Circuit Meter – 28x3P circuits - Ethernet and Serial
SAR26,251.00
SAR14,438.05
Description
PowerLogic EM4900 Multi-Circuit Meter – 28x3P circuits - Ethernet and Serial
Product Details
Activity | DPLVP |
---|---|
Device Short Name | EM4928 |
Device Application | sub billing |
Network Frequency | 50 Hz - 60 Hz |
Range | PowerLogic |
Energy management | billing analysis - sub billing and cost allocation |
Metering type | demand current I1, I2, I3, peak demand current IM1, IM2, IM3 - demand power P |
Power monitoring | basic instrumentation |
Type of measurement | active energy - active power per phase |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account