
calcActive())">
METSEDM3210 EasyLogic Volts 3-ph CL 0.5
METSEDM3210
SAR308.00
SAR169.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

METSEDM3210
METSEDM3210 EasyLogic Volts 3-ph CL 0.5
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
METSEDM3210 EasyLogic Volts 3-ph CL 0.5
SAR308.00
SAR169.40
Description
EasyLogic - Digital Panel Meter DM3000 - Voltmeter - three phases
Product Details
Activity | DPLVP |
---|---|
Ambient Air Temperature for Operation | -10-60 °C |
Ambient Air Temperature for Storage | -25-70 °C |
Control Type | selector switch built-in |
Depth | 38 mm |
Device Short Name | DM3210 |
Device Application | GenSet#|#test laboratories#|#load control |
IP Degree of Protection | body: IP30, front panel: IP50 |
Net Weight | 170 g |
Network Frequency | 50 Hz#|#60 Hz |
Poles Description | 3P, 3P + N |
Product or Component Type | voltmeter |
Product Name | EasyLogic DM3000 |
Range | EasyLogic |
Relative Humidity | 5-95 % |
Mounting Support | panel |
Standards | IEC 61326 |
Colour | black |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account