![Metal frame 1g nim D-Life main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/m/t/mtn4010-6550.jpg)
Metal frame 1g nim D-Life
Excl. Tax
Excl. Tax
All Sellers
![Metal frame 1g nim D-Life](https://eshop-sa.se.com/media/catalog/product/m/t/mtn4010-6550.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Metal frame 1g nim D-Life
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Colour Tint | nickel |
Product or Component Type | cover frame |
Width | 90 mm |
Range | Merten |
Depth | 12 mm |
Height | 90 mm |
Number of Gangs | 1 gang |
Range of Product | Merten System Design |
Material | zamak |