Medium XA2 Pilot Light,220v AC, Blue
SKU :
XA2EVM6LC
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR15.51
SAR8.53
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Medium XA2 Pilot Light,220v AC, Blue
SAR15.51
SAR8.53
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Easy Harmony XA2 |
| Shock Resistance | 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Overvoltage Category | class I conforming to IEC 536 |
| Net Weight | 0.02 kg |
| Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
| Weight (in Kg) | 1kg |
| Ambient Air Temperature for Storage | -40-70 °C |
| [us] Rated Supply Voltage | 220...230 V AC 50/60 Hz |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
| Ambient Air Temperature for Operation | -25-70 °C |
| Product or Component Type | monolithic pilot light |
| Width | 29 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Easy Harmony XA2 |
| Shock Resistance | 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Overvoltage Category | class I conforming to IEC 536 |
| Net Weight | 0.02 kg |
| Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
| Weight (in Kg) | 1kg |
| Ambient Air Temperature for Storage | -40-70 °C |
| [us] Rated Supply Voltage | 220...230 V AC 50/60 Hz |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
| Ambient Air Temperature for Operation | -25-70 °C |
| Product or Component Type | monolithic pilot light |
| Width | 29 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account