MBE200D EXW-P-C
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MBE200D EXW-P-C
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDSPE |
---|---|
Weight (in Kg) | 450 kg |
[ue] Rated Operational Voltage | 230 V AC + 20 % at 50 Hz, 216 V DC |
Ambient Air Temperature for Operation | -10-55 °C |
Connections - Terminals | connector 2.5-2.5 mm² |
Product or Component Type | power supply |
Width | 29 mm |
Range | Exiway |
Depth | 142 mm |
Height | 22 mm |
Embedding Depth | 132 mm |