
calcActive())">
Miniature circuit breaker (MCB), Multi9 C60H, 2P, 32A, C curve, 15kA (IEC/EN 60947-2)
M9F14232
SAR362.00
SAR199.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

M9F14232
Miniature circuit breaker (MCB), Multi9 C60H, 2P, 32A, C curve, 15kA (IEC/EN 60947-2)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature circuit breaker (MCB), Multi9 C60H, 2P, 32A, C curve, 15kA (IEC/EN 60947-2)
SAR362.00
SAR199.10
Description
Miniature circuit breaker (MCB), Multi9 C60H, 2P, 32A, C curve, 15kA (IEC/EN 60947-2)
Product Details
Activity | HDCFD |
---|---|
Device Short Name | C60H |
Device Application | distribution |
Curve Code | C |
Network Type | AC - DC |
Number of Protected Poles | 2 |
Range | Multi9 |
Poles Description | 2P |
Standards | EN/IEC 60947-2 |
Breaking capacity | 10 kA Icu at 440 V AC 50/60 Hz between phases conforming to EN/IEC 60947-2 - 15 kA Icu at 415 V AC 50/60 Hz between phases conforming to EN/IEC 60947-2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account