
calcActive())">
Contactor coil, TeSys Deca, LXD3, 230V AC 50/60Hz for 40…65A contactor
LXD3P7
SAR191.00
SAR105.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LXD3P7
Contactor coil, TeSys Deca, LXD3, 230V AC 50/60Hz for 40…65A contactor
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor coil, TeSys Deca, LXD3, 230V AC 50/60Hz for 40…65A contactor
SAR191.00
SAR105.05
Description
Contactor coil, TeSys Deca, LXD3, 230V AC 50/60Hz for 40…65A contactor
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | contactor coil |
Control Circuit Type | AC at 50/60 Hz |
Maximum Operating Rate | 3600 cyc/h 60 °C |
Mechanical Durability | 6 Mcycles |
Average resistance | 192 Ohm at 20 °C |
Range | TeSys |
Inductance of closed circuit | 10.9 H |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account