
calcActive())">
Contactor coil, TeSys Deca, LXD1, 400V AC 50/60Hz for 9…38A contactor
LXD1V7
SAR97.00
SAR53.35
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LXD1V7
Contactor coil, TeSys Deca, LXD1, 400V AC 50/60Hz for 9…38A contactor
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor coil, TeSys Deca, LXD1, 400V AC 50/60Hz for 9…38A contactor
SAR97.00
SAR53.35
Description
Contactor coil, TeSys Deca, LXD1, 400V AC 50/60Hz for 9…38A contactor
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | contactor coil |
Control Circuit Type | AC at 50/60 Hz |
Maximum Operating Rate | 3600 cyc/h 60 °C |
Mechanical Durability | 15 Mcycles |
Average resistance | 1633 Ohm at 20 °C |
Range | TeSys |
Inductance of closed circuit | 60 H |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account