
calcActive())">
TeSys F - contactor coil - LX4FG - 125 V DC
LX4FG125
SAR590.00
SAR324.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LX4FG125
TeSys F - contactor coil - LX4FG - 125 V DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys F - contactor coil - LX4FG - 125 V DC
SAR590.00
SAR324.50
Description
TeSys F - contactor coil - LX4FG - 125 V DC
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | contactor coil |
Control Circuit Type | DC low consumption |
Maximum Operating Rate | 2400 cyc/h 55 °C |
Operating Time | 30...40 ms closing - 30...50 ms opening |
Mechanical Durability | 10 Mcycles |
Average resistance | 19 Ohm inrush at 20 °C - 3320 Ohm holding at 20 °C |
Range | TeSys |
Inductance of closed circuit | 289 H |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account