
calcActive())">
Control module,TeSys Giga,100-250V AC/DC,for LC1G400-500/3P standard version
LX1G3SKUEN
SAR6,510.00
SAR3,580.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LX1G3SKUEN
Control module,TeSys Giga,100-250V AC/DC,for LC1G400-500/3P standard version
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Control module,TeSys Giga,100-250V AC/DC,for LC1G400-500/3P standard version
SAR6,510.00
SAR3,580.50
Description
Control module,TeSys Giga,100-250V AC/DC,for LC1G400-500/3P standard version
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | contactor coil |
Maximum Operating Rate | 600 cyc/mn 60 °C |
Operating Time | 20...35 ms opening - 40...55 ms closing |
Mechanical Durability | 5 Mcycles |
Range | TeSys |
Number of modules per PLC per PC | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account