
calcActive())">
TeSys F - contactor coil - LX1FX - 415...480 V AC 40...400 Hz
LX1FX415
SAR2,707.00
SAR1,488.85
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LX1FX415
TeSys F - contactor coil - LX1FX - 415...480 V AC 40...400 Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys F - contactor coil - LX1FX - 415...480 V AC 40...400 Hz
SAR2,707.00
SAR1,488.85
Description
TeSys F - contactor coil - LX1FX - 415...480 V AC 40...400 Hz
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | contactor coil |
Control Circuit Type | AC at 40...400 Hz |
Maximum Operating Rate | 600 cyc/h 55 °C |
Operating Time | 130...230 ms opening - 40...80 ms closing |
Mechanical Durability | 5 Mcycles |
Average resistance | 3340 Ohm holding at 20 °C - 74.3 Ohm inrush at 20 °C |
Range | TeSys |
Inductance of closed circuit | 2.8 H |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account