
calcActive())">
TeSys F - contactor coil - LX1FJ - 48 V AC 40...400 Hz
LX1FJ048
SAR974.00
SAR535.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LX1FJ048
TeSys F - contactor coil - LX1FJ - 48 V AC 40...400 Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys F - contactor coil - LX1FJ - 48 V AC 40...400 Hz
SAR974.00
SAR535.70
Description
TeSys F - contactor coil - LX1FJ - 48 V AC 40...400 Hz
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | contactor coil |
Control Circuit Type | AC at 40...400 Hz |
Maximum Operating Rate | 2400 cyc/h 55 °C |
Operating Time | 100...170 ms opening - 40...75 ms closing |
Mechanical Durability | 10 Mcycles |
Average resistance | 1.6 Ohm inrush at 20 °C - 29.5 Ohm holding at 20 °C |
Range | TeSys |
Inductance of closed circuit | 0.18 H |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account