
calcActive())">
TeSys F - contactor coil - LX1FG - 24 V AC 50 Hz
LX1FG024
SAR349.00
SAR191.95
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LX1FG024
TeSys F - contactor coil - LX1FG - 24 V AC 50 Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys F - contactor coil - LX1FG - 24 V AC 50 Hz
SAR349.00
SAR191.95
Description
TeSys F - contactor coil - LX1FG - 24 V AC 50 Hz
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | contactor coil |
Control Circuit Type | AC at 50 Hz |
Maximum Operating Rate | 2400 cyc/h 55 °C |
Operating Time | 20...35 ms closing - 7...15 ms opening |
Mechanical Durability | 10 Mcycles |
Average resistance | 0.18 Ohm at 20 °C |
Range | TeSys |
Inductance of closed circuit | 0.03 H |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account