
calcActive())">
SUPPORT 200x112 FOR 8 PUSH-BUTTON DIAMETER22 prismaSeT G IP55
LVS08862
SAR215.00
SAR118.25
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS08862
SUPPORT 200x112 FOR 8 PUSH-BUTTON DIAMETER22 prismaSeT G IP55
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
SUPPORT 200x112 FOR 8 PUSH-BUTTON DIAMETER22 prismaSeT G IP55
SAR215.00
SAR118.25
Description
SUPPORT 200x112 FOR 8 PUSH-BUTTON DIAMETER22 prismaSeT G IP55
Product Details
Activity | PPLVS |
---|---|
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | floor-standing enclosure - width 600 mm - wall-mounted enclosure - width 600 mm |
Installed device | human-switchboard interface: 22 mm diameter |
Provided equipment | 4 blanking plugs |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account