Side panel, PrismaSeT P, for enclosure, D600mm, IP55, set of 2 (left/right), white, RAL 9003
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Side panel, PrismaSeT P, for enclosure, D600mm, IP55, set of 2 (left/right), white, RAL 9003
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Device Application | low voltage electrical distribution |
Range | PrismaSeT |
Standards | IEC 61439-1 for enclosure - IEC 61439-2 for enclosure |
Enclosure type | indoor enclosure - metal enclosure |
Enclosure/cubicle description | cubicle - width 400 mm, depth 600 mm - cubicle - width 650 mm, depth 600 mm |
Kit composition | quarter-turn fasteners - 2 side panel |