
calcActive())">
Side panel, PrismaSeT P, for enclosure, D400mm, IP55, set of 2 (left/right), for rear side in L combination
LVS08756
SAR2,233.00
SAR1,228.15
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS08756
Side panel, PrismaSeT P, for enclosure, D400mm, IP55, set of 2 (left/right), for rear side in L combination
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Side panel, PrismaSeT P, for enclosure, D400mm, IP55, set of 2 (left/right), for rear side in L combination
SAR2,233.00
SAR1,228.15
Description
Side panel, PrismaSeT P, for enclosure, D400mm, IP55, set of 2 (left/right), for rear side in L combination
Product Details
Activity | PPLVS |
---|---|
Device Application | low voltage electrical distribution |
Range | PrismaSeT |
Standards | IEC 61439-1 for enclosure - IEC 61439-2 for enclosure |
Enclosure type | indoor enclosure - metal enclosure |
Enclosure/cubicle description | cubicle - width 400 mm, depth 400 mm - cubicle - width 650 mm, depth 400 mm |
Kit composition | quarter-turn fasteners - 2 side panel |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account