
calcActive())">
Roof plate, PrismaSeT P, for enclosure, W800mm, D600mm, IP54, with cut-out for top hood, white, RAL 9003
LVS08678
SAR652.00
SAR358.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS08678
Roof plate, PrismaSeT P, for enclosure, W800mm, D600mm, IP54, with cut-out for top hood, white, RAL 9003
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Roof plate, PrismaSeT P, for enclosure, W800mm, D600mm, IP54, with cut-out for top hood, white, RAL 9003
SAR652.00
SAR358.60
Description
Roof plate, PrismaSeT P, for enclosure, W800mm, D600mm, IP54, with cut-out for top hood, white, RAL 9003
Product Details
Activity | PPLVS |
---|---|
Device Application | low voltage electrical distribution |
Range | PrismaSeT |
Standards | IEC 61439-1 for enclosure - IEC 61439-2 for enclosure |
Enclosure type | metal enclosure |
Enclosure/cubicle description | cubicle - width 650 mm, depth 600 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account