
calcActive())">
Roof plate, PrismaSeT P, for enclosure, W400mm, D600mm, IP55, white, RAL 9003
LVS08654
SAR479.00
SAR263.45
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS08654
Roof plate, PrismaSeT P, for enclosure, W400mm, D600mm, IP55, white, RAL 9003
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Roof plate, PrismaSeT P, for enclosure, W400mm, D600mm, IP55, white, RAL 9003
SAR479.00
SAR263.45
Description
Roof plate, PrismaSeT P, for enclosure, W400mm, D600mm, IP55, white, RAL 9003
Product Details
Activity | PPLVS |
---|---|
Device Application | low voltage electrical distribution |
Range | PrismaSeT |
Standards | IEC 61439-1 for enclosure - IEC 61439-2 for enclosure |
Enclosure type | metal enclosure |
Enclosure/cubicle description | cubicle - width 400 mm, depth 600 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account