
calcActive())">
Cover frame, PrismaSeT P, for floor-standing enclosure, 36M, W650, IP30, White, RAL 9003
LVS08576
SAR2,552.00
SAR1,403.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS08576
Cover frame, PrismaSeT P, for floor-standing enclosure, 36M, W650, IP30, White, RAL 9003
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cover frame, PrismaSeT P, for floor-standing enclosure, 36M, W650, IP30, White, RAL 9003
SAR2,552.00
SAR1,403.60
Description
Cover frame, PrismaSeT P, for floor-standing enclosure, 36M, W650, IP30, White, RAL 9003
Product Details
Activity | PPLVS |
---|---|
IP Degree of Protection | IP30 |
Range | PrismaSeT |
Enclosure mounting | floor-standing |
Provided equipment | cover frame |
Type of front cover | cover frame |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account