
calcActive())">
Door, PrismaSeT P, Floor-standing, transparent, reversible opening, 36M, W650, 3 locks, IP55, white, RAL 9003
LVS08546
SAR3,713.00
SAR2,042.15
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS08546
Door, PrismaSeT P, Floor-standing, transparent, reversible opening, 36M, W650, 3 locks, IP55, white, RAL 9003
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Door, PrismaSeT P, Floor-standing, transparent, reversible opening, 36M, W650, 3 locks, IP55, white, RAL 9003
SAR3,713.00
SAR2,042.15
Description
Door, PrismaSeT P, Floor-standing, transparent, reversible opening, 36M, W650, 3 locks, IP55, white, RAL 9003
Product Details
Activity | PPLVS |
---|---|
IP Degree of Protection | IP55 |
Range | PrismaSeT |
Enclosure mounting | floor-standing |
Provided equipment | door - handle |
Type of front cover | transparent |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account