![Roof plate, PrismaSeT P, for enclosure, W800mm, D400mm, IP54, with cut-out for top hood, white, RAL 9003 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lvs08478.jpg)
Roof plate, PrismaSeT P, for enclosure, W800mm, D400mm, IP54, with cut-out for top hood, white, RAL 9003
Excl. Tax
Excl. Tax
All Sellers
![Roof plate, PrismaSeT P, for enclosure, W800mm, D400mm, IP54, with cut-out for top hood, white, RAL 9003](https://eshop-sa.se.com/media/catalog/product/l/v/lvs08478.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Roof plate, PrismaSeT P, for enclosure, W800mm, D400mm, IP54, with cut-out for top hood, white, RAL 9003
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Device Application | low voltage electrical distribution |
Range | PrismaSeT |
Standards | IEC 61439-1 for enclosure - IEC 61439-2 for enclosure |
Enclosure type | metal enclosure |
Enclosure/cubicle description | cubicle - width 650 mm, depth 400 mm |