
calcActive())">
Partial door, PrismaSeT G, plain type for enclosure, 4M, cut-out, IP55, white, RAL 9003
LVS08376
SAR2,202.00
SAR1,211.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS08376
Partial door, PrismaSeT G, plain type for enclosure, 4M, cut-out, IP55, white, RAL 9003
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Partial door, PrismaSeT G, plain type for enclosure, 4M, cut-out, IP55, white, RAL 9003
SAR2,202.00
SAR1,211.10
Description
Partial door, PrismaSeT G, plain type for enclosure, 4M, cut-out, IP55, white, RAL 9003
Product Details
Activity | PPLVS |
---|---|
IP Degree of Protection | IP55 |
Range | PrismaSeT |
Provided equipment | 8 mm male triangle insert - door |
Type of front cover | cut-out |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account