
calcActive())">
Top/bottom plate, PrismaSeT G, for extension enclosure, W 600mm, IP55, white, RAL 9003, set of 2 plates
LVS08371
SAR802.00
SAR441.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS08371
Top/bottom plate, PrismaSeT G, for extension enclosure, W 600mm, IP55, white, RAL 9003, set of 2 plates
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Top/bottom plate, PrismaSeT G, for extension enclosure, W 600mm, IP55, white, RAL 9003, set of 2 plates
SAR802.00
SAR441.10
Description
Top/bottom plate, PrismaSeT G, for extension enclosure, W 600mm, IP55, white, RAL 9003, set of 2 plates
Product Details
Activity | PPLVS |
---|---|
Device Application | low voltage electrical distribution |
Range | PrismaSeT |
Standards | IEC 61439-1 for enclosure - IEC 61439-2 for enclosure |
Enclosure type | metal enclosure |
Enclosure/cubicle description | wall-mounted enclosure - width 600 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account