Side panel, PrismaSeT G, for extension enclosure, 11M, H650mm, IP55, white, RAL 9003, set of 2 (left/right)
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Side panel, PrismaSeT G, for extension enclosure, 11M, H650mm, IP55, white, RAL 9003, set of 2 (left/right)
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Device Application | low voltage electrical distribution |
Range | PrismaSeT |
Standards | IEC 61439-1 for enclosure - IEC 61439-2 for enclosure |
Enclosure type | metal enclosure |
Enclosure/cubicle description | wall-mounted enclosure - width 600 mm |
Kit composition | 2 side panel |
Number of vertical modules [50 mm] | 11 |