
calcActive())">
Rear panel & door, PrismaSeT G, for extension duct, 33M, W300mm, H1750mm, IP55
LVS08349
SAR9,695.00
SAR5,332.25
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS08349
Rear panel & door, PrismaSeT G, for extension duct, 33M, W300mm, H1750mm, IP55
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Rear panel & door, PrismaSeT G, for extension duct, 33M, W300mm, H1750mm, IP55
SAR9,695.00
SAR5,332.25
Description
Rear panel & door, PrismaSeT G, for extension duct, 33M, W300mm, H1750mm, IP55
Product Details
Activity | PPLVS |
---|---|
Device Application | low voltage electrical distribution |
Range | PrismaSeT |
Enclosure type | functional enclosure delivered in kit form |
Number of 18 mm modules per row | 10 |
Number of vertical modules [50 mm] | 33 |
Provided equipment | 1 x door for enclosure |
Type of front cover | without |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account