
calcActive())">
Door, PrismaSeT G, plain type with frame, 33M, W600, IP55, white, RAL 9003
LVS08329
SAR3,496.00
SAR1,922.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS08329
Door, PrismaSeT G, plain type with frame, 33M, W600, IP55, white, RAL 9003
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Door, PrismaSeT G, plain type with frame, 33M, W600, IP55, white, RAL 9003
SAR3,496.00
SAR1,922.80
Description
Door, PrismaSeT G, plain type with frame, 33M, W600, IP55, white, RAL 9003
Product Details
Activity | PPLVS |
---|---|
IP Degree of Protection | IP55 |
Range | PrismaSeT |
Provided equipment | door - handle |
Type of front cover | plain |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account