
calcActive())">
Rear panel, PrismaSeT G, for extension enclosure, 19M, W600mm, H1050mm, IP55
LVS08315
SAR1,116.00
SAR613.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS08315
Rear panel, PrismaSeT G, for extension enclosure, 19M, W600mm, H1050mm, IP55
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Rear panel, PrismaSeT G, for extension enclosure, 19M, W600mm, H1050mm, IP55
SAR1,116.00
SAR613.80
Description
Rear panel, PrismaSeT G, for extension enclosure, 19M, W600mm, H1050mm, IP55
Product Details
Activity | PPLVS |
---|---|
Device Application | low voltage electrical distribution |
Range | PrismaSeT |
Enclosure type | functional enclosure delivered in kit form |
Number of 18 mm modules per row | 24 |
Number of vertical modules [50 mm] | 19 |
Type of front cover | without |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account