Rear panel, PrismaSeT G, for extension enclosure, 11M, W600mm, H650mm, IP55
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Rear panel, PrismaSeT G, for extension enclosure, 11M, W600mm, H650mm, IP55
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Device Application | low voltage electrical distribution |
Range | PrismaSeT |
Enclosure type | functional enclosure delivered in kit form |
Number of 18 mm modules per row | 24 |
Number of vertical modules [50 mm] | 11 |
Type of front cover | without |