
calcActive())">
Enclosure, PrismaSeT G, wall mounted/floor standing, without plinth, 33M, W850mm, H1750mm, IP55
LVS08311
SAR5,544.00
SAR3,049.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS08311
Enclosure, PrismaSeT G, wall mounted/floor standing, without plinth, 33M, W850mm, H1750mm, IP55
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Enclosure, PrismaSeT G, wall mounted/floor standing, without plinth, 33M, W850mm, H1750mm, IP55
SAR5,544.00
SAR3,049.20
Description
Enclosure, PrismaSeT G, wall mounted/floor standing, without plinth, 33M, W850mm, H1750mm, IP55
Product Details
Activity | PPLVS |
---|---|
Device Application | low voltage electrical distribution |
Range | PrismaSeT |
Standards | IEC 61439-1 - IEC 61439-2 |
Enclosure type | functional enclosure delivered in kit form - indoor enclosure |
Enclosure/cubicle description | floor-standing enclosure - width 850 mm |
Kit composition | bottom plate - rear plate |
Number of 18 mm modules per row | 36 |
Number of vertical modules [50 mm] | 33 |
Type of front cover | without to be ordered separately |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account