
calcActive())">
Enclosure, PrismaSeT G, wall mounted/floor standing, without plinth, 15M, W600mm, H850mm, IP55
LVS08304
SAR3,044.00
SAR1,674.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS08304
Enclosure, PrismaSeT G, wall mounted/floor standing, without plinth, 15M, W600mm, H850mm, IP55
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Enclosure, PrismaSeT G, wall mounted/floor standing, without plinth, 15M, W600mm, H850mm, IP55
SAR3,044.00
SAR1,674.20
Description
Enclosure, PrismaSeT G, wall mounted/floor standing, without plinth, 15M, W600mm, H850mm, IP55
Product Details
Activity | PPLVS |
---|---|
Device Application | low voltage electrical distribution |
Range | PrismaSeT |
Standards | IEC 61439-1 - IEC 61439-2 |
Enclosure type | functional enclosure delivered in kit form - indoor enclosure |
Enclosure/cubicle description | wall-mounted enclosure - width 600 mm |
Kit composition | bottom plate - rear plate |
Number of 18 mm modules per row | 24 |
Number of vertical modules [50 mm] | 15 |
Type of front cover | without to be ordered separately |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account