
calcActive())">
Enclosure, PrismaSeT G, floor standing, 30M, W600mm, H1720mm, IP30
LVS08203
SAR2,641.00
SAR1,452.55
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS08203
Enclosure, PrismaSeT G, floor standing, 30M, W600mm, H1720mm, IP30
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Enclosure, PrismaSeT G, floor standing, 30M, W600mm, H1720mm, IP30
SAR2,641.00
SAR1,452.55
Description
Enclosure, PrismaSeT G, floor standing, 30M, W600mm, H1720mm, IP30
Product Details
Activity | PPLVS |
---|---|
Device Application | low voltage electrical distribution |
Range | PrismaSeT |
Standards | IEC 61439-1 - IEC 61439-2 |
Enclosure type | functional enclosure delivered in kit form - indoor enclosure |
Enclosure/cubicle description | floor-standing enclosure - width 600 mm |
Kit composition | bottom plate - plinth |
Number of 18 mm modules per row | 24 |
Number of vertical modules [50 mm] | 30 |
Type of front cover | without to be ordered separately |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account