![Duct, PrismaSeT G, wall mounted, without side plates, 6M, W300mm, H330mm, IP30 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lvs08172.jpg)
Duct, PrismaSeT G, wall mounted, without side plates, 6M, W300mm, H330mm, IP30
Excl. Tax
Excl. Tax
All Sellers
![Duct, PrismaSeT G, wall mounted, without side plates, 6M, W300mm, H330mm, IP30](https://eshop-sa.se.com/media/catalog/product/l/v/lvs08172.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Duct, PrismaSeT G, wall mounted, without side plates, 6M, W300mm, H330mm, IP30
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Device Application | low voltage electrical distribution |
Range | PrismaSeT |
Standards | IEC 61439-1 - IEC 61439-2 |
Enclosure type | functional enclosure delivered in kit form - indoor enclosure |
Enclosure/cubicle description | wall-mounted duct - width 300 mm |
Kit composition | bottom plate - rear plate |
Number of 18 mm modules per row | 10 |
Number of vertical modules [50 mm] | 6 |
Type of front cover | without to be ordered separately |