Enclosure, PrismaSeT G, for modular devices, floor standing, W600mm, H1830mm (9R + incomer), IP30, with front plates, Pack 250

LVS08074
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Enclosure, PrismaSeT G, for modular devices, floor standing, W600mm, H1830mm (9R + incomer), IP30, with front plates, Pack 250

Product Details

Activity PPLVS
Device Application low voltage electrical distribution
Range PrismaSeT
Standards IEC 61439-1 - IEC 61439-2
Enclosure type indoor enclosure - metal enclosure
Enclosure/cubicle description floor-standing enclosure - width 600 mm
Number of 18 mm modules per row 24
Number of horizontal rows 9
Number of vertical modules [50 mm] 33
Provided equipment 1 x enclosure - 2 x earthing kit
Type of front cover free 6M zone to be ordered separately - modular

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Enclosure, PrismaSeT G, for modular devices, floor standing, W600mm, H1830mm (9R + incomer), IP30, with front plates, Pack 250
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.