
calcActive())">
Enclosure, PrismaSeT G, for modular devices, floor standing, W600mm, H1680mm (8R + incomer), IP30, with front plates, Pack 250
LVS08073
SAR3,686.00
SAR2,027.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS08073
Enclosure, PrismaSeT G, for modular devices, floor standing, W600mm, H1680mm (8R + incomer), IP30, with front plates, Pack 250
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Enclosure, PrismaSeT G, for modular devices, floor standing, W600mm, H1680mm (8R + incomer), IP30, with front plates, Pack 250
SAR3,686.00
SAR2,027.30
Description
Enclosure, PrismaSeT G, for modular devices, floor standing, W600mm, H1680mm (8R + incomer), IP30, with front plates, Pack 250
Product Details
Activity | PPLVS |
---|---|
Device Application | low voltage electrical distribution |
Range | PrismaSeT |
Standards | IEC 61439-1 - IEC 61439-2 |
Enclosure type | indoor enclosure - metal enclosure |
Enclosure/cubicle description | floor-standing enclosure - width 600 mm |
Number of 18 mm modules per row | 24 |
Number of horizontal rows | 8 |
Number of vertical modules [50 mm] | 30 |
Provided equipment | 1 x enclosure - 2 x earthing kit |
Type of front cover | free 6M zone to be ordered separately - modular |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account