![Enclosure, PrismaSeT G, for modular devices, wall mounted, W600mm, H1080mm (5R + incomer), IP30, with front plates, Pack 250 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lvs08067.jpg)
Enclosure, PrismaSeT G, for modular devices, wall mounted, W600mm, H1080mm (5R + incomer), IP30, with front plates, Pack 250
Excl. Tax
Excl. Tax
All Sellers
![Enclosure, PrismaSeT G, for modular devices, wall mounted, W600mm, H1080mm (5R + incomer), IP30, with front plates, Pack 250](https://eshop-sa.se.com/media/catalog/product/l/v/lvs08067.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Enclosure, PrismaSeT G, for modular devices, wall mounted, W600mm, H1080mm (5R + incomer), IP30, with front plates, Pack 250
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Device Application | low voltage electrical distribution |
Range | PrismaSeT |
Standards | IEC 61439-1 - IEC 61439-2 |
Enclosure type | indoor enclosure - metal enclosure |
Enclosure/cubicle description | wall-mounted enclosure - width 600 mm |
Number of 18 mm modules per row | 24 |
Number of horizontal rows | 5 |
Number of vertical modules [50 mm] | 21 |
Provided equipment | 1 x earthing kit - 1 x enclosure |
Type of front cover | free 6M zone to be ordered separately - modular |