Enclosure, PrismaSeT G, for modular devices, wall mounted, W600mm, H630mm (2R + incomer), IP30, with front plates, Pack 250
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Enclosure, PrismaSeT G, for modular devices, wall mounted, W600mm, H630mm (2R + incomer), IP30, with front plates, Pack 250
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Device Application | low voltage electrical distribution |
Range | PrismaSeT |
Standards | IEC 61439-1 - IEC 61439-2 |
Enclosure type | indoor enclosure - metal enclosure |
Enclosure/cubicle description | wall-mounted enclosure - width 600 mm |
Number of 18 mm modules per row | 24 |
Number of horizontal rows | 2 |
Number of vertical modules [50 mm] | 12 |
Provided equipment | 1 x earthing kit - 1 x enclosure |
Type of front cover | free 6M zone to be ordered separately - modular |