
calcActive())">
Mounting hardware, linergy LGYE, screwplates for linergy evolution 4000A, set of 8
LVS04769
SAR1,339.00
SAR736.45
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS04769
Mounting hardware, linergy LGYE, screwplates for linergy evolution 4000A, set of 8
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Mounting hardware, linergy LGYE, screwplates for linergy evolution 4000A, set of 8
SAR1,339.00
SAR736.45
Description
Mounting hardware, linergy LGYE, screwplates for linergy evolution 4000A, set of 8
Product Details
Activity | PPLVS |
---|---|
[ie] Rated Operational Current | 3200 A - 4000 A |
Range | Linergy |
Cubicle-device connection | busbar - Linergy busbar |
Provided equipment | 1 contact washer - 1 nut |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account