
calcActive())">
Insulated flexible bar, PrismaSeT P and G, 200 A, busbar size 20 x 2mm, length 1800mm, set of 1
LVS04742
SAR227.00
SAR124.85
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS04742
Insulated flexible bar, PrismaSeT P and G, 200 A, busbar size 20 x 2mm, length 1800mm, set of 1
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Insulated flexible bar, PrismaSeT P and G, 200 A, busbar size 20 x 2mm, length 1800mm, set of 1
SAR227.00
SAR124.85
Description
Insulated flexible bar, PrismaSeT P and G, 200 A, busbar size 20 x 2mm, length 1800mm, set of 1
Product Details
Activity | PPLVS |
---|---|
Range | PrismaSeT |
Standards | IEC 61439-1, inside enclosure - IEC 61439-2, inside enclosure |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account