VARPLUSCAN HORIZONTAL MOUNTING PLATE
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
VARPLUSCAN HORIZONTAL MOUNTING PLATE
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Range | PrismaSeT |
Standards | IEC 61439-1 - IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 + 150 mm depth 400 mm |
Installed device | power factor correction: fixed VarPlus Can - horizontal installation |
Number of vertical modules [50 mm] | 36 module(s): VarPlus Can in 650 + 150 mm Widecubicle (cable coming from top or bottom of enclosure) |
Provided equipment | gasket not included |