
calcActive())">
MOUNTING PLATE VIGILOHM XM200-300C
LVS03930
SAR520.00
SAR286.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03930
MOUNTING PLATE VIGILOHM XM200-300C
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MOUNTING PLATE VIGILOHM XM200-300C
SAR520.00
SAR286.00
Description
MOUNTING PLATE VIGILOHM XM200-300C
Product Details
Activity | PPLVS |
---|---|
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm |
Installed device | Vigilohm: IM400 - Vigilohm: XM200 |
Number of vertical modules [50 mm] | 6 module(s): IM400 in 650 mm Widecubicle - 6 module(s): XM200 in 650 mm Widecubicle |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account