
calcActive())">
FR.PL.96x96 3 CUT-OUT MET.DEV/PB W600 3M
LVS03911
SAR182.00
SAR100.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03911
FR.PL.96x96 3 CUT-OUT MET.DEV/PB W600 3M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
FR.PL.96x96 3 CUT-OUT MET.DEV/PB W600 3M
SAR182.00
SAR100.10
Description
FR.PL.96x96 3 CUT-OUT MET.DEV/PB W600 3M
Product Details
Activity | PPLVS |
---|---|
Range | PrismaSeT |
Installed device | Enerlin'X: FDM121 - human-switchboard interface: 96 x 96 mm device |
Type of front cover | cut-out |
Type of front plate | cut-out |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account