
calcActive())">
FR.PL.72x72 6 CUT-OUT MET.DEV/PB W600 3M
LVS03910
SAR213.00
SAR117.15
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03910
FR.PL.72x72 6 CUT-OUT MET.DEV/PB W600 3M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
FR.PL.72x72 6 CUT-OUT MET.DEV/PB W600 3M
SAR213.00
SAR117.15
Description
FR.PL.72x72 6 CUT-OUT MET.DEV/PB W600 3M
Product Details
Activity | PPLVS |
---|---|
Range | PrismaSeT |
Installed device | human-switchboard interface: 72 x 72 mm device - human-switchboard interface: HSI |
Type of front cover | cut-out |
Type of front plate | cut-out |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account