
calcActive())">
2 IP FLANGE COVERS BOTTOM TOP PH W1200
LVS03599
SAR1,457.00
SAR801.35
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS03599
2 IP FLANGE COVERS BOTTOM TOP PH W1200
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
2 IP FLANGE COVERS BOTTOM TOP PH W1200
SAR1,457.00
SAR801.35
Description
2 IP FLANGE COVERS BOTTOM TOP PH W1200
Product Details
Activity | PPLVS |
---|---|
Device Application | low voltage electrical distribution |
Range | PrismaSeT |
Standards | IEC 61439-1 for enclosure |
Enclosure type | metal enclosure |
Enclosure/cubicle description | cubicle - width 1200 mm, depth 800 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account