2 IP FLANGE COVERS BOTTOM TOP PH W500
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
2 IP FLANGE COVERS BOTTOM TOP PH W500
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Device Application | low voltage electrical distribution |
Range | PrismaSeT |
Standards | IEC 61439-1 for enclosure |
Enclosure type | metal enclosure |
Enclosure/cubicle description | cubicle - width 500 mm, depth 800 mm |